SNLU289
September 2020
DP83TG720R-Q1
,
DP83TG720S-Q1
Trademarks
1
Introduction
1.1
Overview
1.2
Hardware Features
1.3
Software Features
1.4
Block Diagram
2
Board Overview
2.1
Components
2.2
Connectivity
2.2.1
Network Interfaces
2.2.2
USB Connection
2.2.3
Power Connection
3
Quick Start
3.1
Jumper and DIP-Switch Settings
3.2
USB 2 MDIO Tool for Debugging and Configuration
4
Configuration
4.1
Default Configuration
4.2
DIP-Switches and Operation Modes
4.3
DIP-Switch Settings Overview
5
Update MSP430 Software Using UniFlash
6
Schematic, Board Layout, and Bill of Materials
6.1
Schematic
6.2
Board Layout
6.3
Bill of Materials
1.2
Hardware Features
DP83TG720-Q1 media converter features:
USB interface for easy configuration and debugging and for supply voltage.
Supports TE Matenet and Rosenberger H-MTD connector (optional).
Standalone operation mode with two predefined configurations.
LEDs giving status information for different operation modes.
Power connector for external 5 V DC to 30 V DC supply. The MC draws about 1.2 W .
SMA female plug for Ext. CLK_in and CLK_out.
Note:
To prevent damage, the voltage applied to the power connector must not exceed 30V DC.