The DS320PR810-RSC-EVM evaluation module includes the following:
- PCIe x16 Riser Card option with
four 8-channel unidirectional linear redrivers operating at rates up to 32
Gbps
- Linear equalization for seamless support of link training and
PCIe channel extension
- CTLE boosts up to 24 dB at 16 GHz
- Programmable device configuration through GPIO or I2C,
SMBus
- Onboard 12-V to 3.3-V, 2-A step-down DC/DC converter
- Industrial temperature range: –40°C to 85°C
- Flow-through layout in 5.5 mm × 10 mm, 64-pin, lead-less WQFN
0.4-mm pitch package