SNLU297 May 2021 DS320PR810
Each DS320PR810 can be configured to operate in either Pin Mode, SMBus with I2C Slave Mode, or SMBus with I2C Master Mode. The mode of operation of the DS320PR810 is determined by the pin strap setting on the MODE pin as shown in Table 2-2.
MODE PIN LEVEL | MODE OF OPERATION |
---|---|
L0 | Pin Mode |
L1 | SMBus Mode or I2C Master Mode |
L2 | SMBus Mode or I2C Slave Mode |
L3 | RESERVED |
L4 |
RESERVED |