SNLU297 May 2021 DS320PR810
Table 6-1 lists the EVM bill of materials.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | HSDC094 | Any | ||
C1, C2, C7, C125, C126, C127, C128 | 7 | 1uF | CAP, CERM, 1 uF, 25 V, ±10%, X5R, 0402 | 0402 | C1005X5R1E105K050BC | TDK |
C3 | 1 | 100uF | CAP, TA, 100 uF, 25 V, ±10%, 0.1 ohm, SMD | 7360-38 | T495E107K025ATE100 | Kemet |
C4, C5 | 2 | 22uF | CAP, CERM, 22 uF, 25 V, ±20%, X5R, 1206_190 | 1206_190 | TMK316BBJ226ML-T | Taiyo Yuden |
C6, C8 | 2 | 4.7uF | CAP, CERM, 4.7 uF, 25 V, ±10%, X6S, 0603 | 0603 | GRM188C81E475KE11D | MuRata |
C9 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 35 V, ±10%, X5R, 0402 | 0402 | GMK105BJ104KV-F | Taiyo Yuden |
C10, C11 | 2 | 100uF | CAP, CERM, 100 uF, 6.3 V, ±20%, X5R, 0805 | 0805 | GRM21BR60J107M | MuRata |
C12 | 1 | 47uF | CAP, CERM, 47 uF, 6.3 V, ±20%, X5R, 0805 | 0805 | GRM219R60J476ME44D | MuRata |
C13 | 1 | 10uF | CAP, CERM, 10 uF, 6.3 V, ±10%, X5R, 0805 | 0805 | C0805C106K9PAC | Kemet |
C14 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 6.3 V, ±10%, X5R, 0603 | 0603 | C0603C475K9PACTU | Kemet |
C15 | 1 | 1uF | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
C16 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 6.3 V, ±10%, X7R, 0603 | 0603 | C0603C474K9RACTU | Kemet |
C17 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, ±10%, X7R, 0603 | 0603 | C0603C104K8RACTU | Kemet |
C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C46, C47, C48, C49 | 32 | 0.1uF | CAP, CERM, 0.1 uF, 6.3 V, ±10%, X5R, 0201 | 0201 | GRM033R60J104KE84D | MuRata |
C50, C51, C52, C53, C57, C58, C59, C60, C65, C66, C67, C68, C69, C74, C75, C76, C77, C78, C79, C80, C81, C82, C83, C84, C85, C86, C87, C88, C89, C90, C91, C92, C93, C94, C95, C96, C97, C98, C99, C100, C101, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113, C114, C115, C116, C117, C118, C119, C120, C121, C122, C123, C124 | 64 | 0.22uF | CAP, CERM, 0.22 uF, 10 V, ±20%, X5R, 0201 | 0201 | LMK063BJ224MP-F | Taiyo Yuden |
C54, C55, C56, C61, C62, C63, C64, C70, C71, C72, C73 | 11 | 1pF | CAP, CERM, 1 pF, 50 V, ±10%, C0G/NP0, 0402 | 0402 | GJM1555C1H1R0BB01D | MuRata |
CONN2 | 1 | Receptacle, 1mm, 82x2, Gold, SMT | Receptacle, 1mm, 82x2, SMT | 10153266A40100LF | Amphenol-FCI | |
D1, D2, D3 | 3 | Green | LED, Green, SMD | 2x1.4mm | LG M67K-G1J2-24-Z | OSRAM |
DS1, DS2, US1, US2 | 4 | Octal-Channel PCI Express 5.0 Linear Redriver | WQFN64 | DS320PR810WGFN | Texas Instruments | |
H1, H2 | 2 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4 inch | PMSSS 440 0025 PH | B and F Fastener Supply | |
J1, J2, J14, J21 | 4 | Header, 100mil, 4x2, Gold, TH | 4x2 Header | 20021111-00008T4LF | FCI | |
J3 | 1 | Header, 100mil, 5x2, Gold, TH | 5x2 Header | TSW-105-07-G-D | Samtec | |
J4, J5, J7, J8, J9, J10, J17, J18, J19, J20, J24, J25, J26, J27 | 14 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J6, J11, J12, J13,J28,J29 | 6 | Header, 100mil, 2x1, Gold, TH | Header, 2x1, 100mil | 5-146261-1 | TE Connectivity | |
J15, J16, J22, J23 | 4 | Header, 100mil, 17x2, Gold, TH | 17x2 Header | TSW-117-08-L-D | Samtec | |
L1 | 1 | 6.8uH | Inductor, Drum Core, Ferrite, 6.8 uH, 3.2 A, 0.04 ohm, SMD | SDR0805 | SDR0805-6R8ML | Bourns |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
MP1 | 1 | PCI bracket | PCI_BRCKT_NPTH_2 | 9B90-0000A | Gompf Brackets, Inc. | |
R1, R2 |
2 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2GE0R00X |
Panasonic |
R3, R4 | 2 | 2.2k | RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K20JNED | Vishay-Dale |
R5, R8, R12, R29, R58 | 5 | 249 | RES, 249, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF2490X | Panasonic |
R6, R9, R26 |
3 |
2.05k |
RES, 2.05 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K05FKED |
Vishay-Dale |
R7, R10 |
2 |
6.19k |
RES, 6.19 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04026K19FKED |
Vishay-Dale |
R11, R32, R57, R61, R86 | 5 | 4.70k | RES, 4.70 k, 1%, 0.063 W, 0402 | 0402 | CRG0402F4K7 | TE Connectivity |
R13 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | AC0402FR-0710KL | Yageo America |
R14, R15, R16 | 3 | 330 | RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402330RJNED | Vishay-Dale |
R17 | 1 | 165k | RES, 165 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07165KL | Yageo |
R18 | 1 | 120k | RES, 120 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07120KL | Yageo |
R19, R21, R23 | 3 | 100k | RES, 100 k, 1%, 0.0625 W, 0402 | 0402 | RC0402FR-07100KL | Yageo America |
R20 | 1 | 165k | RES, 165 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF1653X | Panasonic |
R22, R100, R109 |
3 |
37.4k | RES, 37.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040237K4FKED | Vishay-Dale |
R24 | 1 | 42.2k | RES, 42.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040242K2FKED | Vishay-Dale |
R25 | 1 | 105k | RES, 105 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402105KFKED | Vishay-Dale |
R27 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0710KL | Yageo America |
R28 | 1 | 5.76k | RES, 5.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04025K76FKED | Vishay-Dale |
R30, R59 |
2 |
4.12k |
RES, 4.12 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K12FKED |
Vishay-Dale |
R33, R36, R39, R42, R45, R48, R51, R54, R62, R65, R68, R71, R74, R77, R80, R83 | 16 | 1.00k | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K00FKED | Vishay-Dale |
R34, R37, R40, R43, R46, R49, R52, R55, R63, R66, R69, R72, R75, R78, R81, R84 | 16 | 13.0k | RES, 13.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040213K0FKED | Vishay-Dale |
R35, R38, R41, R44, R47, R50, R53, R56, R64, R67, R70, R73, R76, R79, R82, R85 | 16 | 59.0k | RES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040259K0FKED | Vishay-Dale |
R87, R88, R89, R90, R91, R92, R93, R94, R95, R96, R97 | 11 | 43 | RES, 43, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040243R0JNED | Vishay-Dale |
R98, R99 |
2 |
18.7k |
RES, 18.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040218K7FKED |
Vishay-Dale |
R101, R102, R103, R104, R105, R106, R107, R108, R110, R111, R112, R113, R114, R115, R116, R117 |
16 |
75.0k |
RES, 75.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040275K0FKED |
Vishay-Dale |
R118 |
1 |
100 |
RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402100RFKED |
Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31 | 31 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
SW1 | 1 | Switch, Tactile, SPST-NO, 0.05A, 12V, TH | SW, SPST 3.5x5 mm | PTS635SL50LFS | C and K Components | |
U1 | 1 | I2C-Compatible (2-wire) Serial EEPROM 2-Kbit (256 x 8), SOIC-8 | SOIC-8 | AT24C02D-SSHM-T | Atmel | |
U2 | 1 | Quadruple Bus Buffer Gate With 3-State Outputs, PW0014A, LARGE T and R | PW0014A | SN74LVC125APWRG3 | Texas Instruments | |
U3 | 1 | 1.5-V to 16-V VIN, 4.5-V to 22-V VDD, 25-A SWIFT Synchronous Step-Down Converter with Full Differential Sense, RVF0040A (LQFN-CLIP-40) | RVF0040A | TPS548B22RVFR | Texas Instruments | |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |