SNLU301
November 2021
SN75LVPE5412
,
SN75LVPE5421
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
Redriver-Mux 5-Level I/O Control Inputs
2.2
Redriver-Mux Modes of Operation
2.3
Redriver-Mux SMBus or I2C Register Control Interface
2.4
Redriver-Mux Equalization Control
2.5
Redriver-Mux RX Detect State Machine
2.6
Redriver-Mux DC Gain Control
2.7
DS320PR412-421EVM Global Controls
2.8
DS320PR412-421EVM Downstream Devices Control
2.9
DS320PR412-421EVM Upstream Devices Control
2.10
Quick-Start Guide (Pin Mode)
2.11
Quick-Start Guide (SMBus Slave Mode)
3
Schematics
4
PCB Layouts
5
Bill of Materials
1.2
Applications
PCI Express Gen 1, 2, 3, 4, and 5
High-speed interfaces up to 32Gbps
Enterprise server motherboard, workstation
Enterprise storage
Enterprise add-in card, end-point