SNLU301 November 2021 SN75LVPE5412 , SN75LVPE5421
Each DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 can be configured to operate in either Pin Mode, SMBus Mode, or I2C Slave Mode. The mode of operation of the redriver is determined by the pin strap setting on the MODE pin as shown in Table 2-2.
MODE PIN LEVEL | MODE OF OPERATION |
---|---|
L0 | Pin Mode |
L1 | SMBus Mode or I2C Slave Mode |
L2 | SMBus Mode or I2C Slave Mode |
L3 | RESERVED |
L4 | RESERVED |