SNLU342 December   2023 MCT8315Z

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Startup Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
      1. 2.7.1 Hardware Variant Resistor Settings
      2. 2.7.2 SPI Variant Resistor Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 MCT8315Z GUI
    3. 3.3 Running the GUI
    4. 3.4 Downloading Code Composer Studio and Importing GUI Firmware
    5. 3.5 Using the eZ-FET to Program the MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 MCT8315Z 3-Phase Sensored Trapezoidal Motor Driver
      2. 4.1.2 Power Supplies
      3. 4.1.3 MCU Interface
      4. 4.1.4 User Interface
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

Bill of Materials (BOM)

Designator Quantity Value Description Package Reference Part Number Manufacturer

C1

1

1uF

CAP, CERM, 1 µF, 16 V,+/- 10%, X5R, 0603

603

0603YD105KAT2A

AVX

C2

1

1uF

CAP, CERM, 1 µF, 6.3 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

C0603C105K9RACAUTO

Kemet

C3

1

10 µF

10 µF ±10% 100 V Ceramic Capacitor X6S 1206 (3216 Metric)

1206

C3216X6S2A106K160AC

TDK

C4

1

0.1uF

CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

GCJ188R72A104KA01D

MuRata

C5

1

0.047uF

CAP, CERM, 0.047 uF, 100 V, +/- 10%, X7R, 0805

805

C2012X7R2A473K125AA

TDK

C6

1

22uF

CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 1206

1206

GRM31CR71A226KE15L

MuRata

C7

1

0.1uF

CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0402

402

C1005X5R1A104K050BA

TDK

C8, C9, C11

3

0.1uF

CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603

603

C0603C104K8RACTU

Kemet

C10

1

4.7uF

CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603

603

GRM188Z71A475ME15D

MuRata

C12

1

1000 pF

CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603

603

8.85012E+11

Wurth Elektronik

C13

1

1uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

805

C0805C105K5RACTU

Kemet

C14

1

330uF

CAP, AL, 330 uF, 63 V, +/- 20%, AEC-Q200 Grade 2, TH

D12.5xL20mm

ELXZ630ELL331MK20S

Chemi-Con

C15, C22

2

1uF

CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206

1206

GRM31CR72A105KA01L

MuRata

C16, C21

2

0.1uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603

603

CGA3E3X7S2A104K080AB

TDK

C17, C20

2

0.01uF

CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

CGA3E2X7R2A103K080AA

TDK

C18, C19

2

1000 pF

CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603

603

06031C102JAT2A

AVX

D1, D3

2

Green

LED, Green, SMD

LED_0805

LTST-C170KGKT

Lite-On

D2

1

Red

LED, Red, SMD

Red 0805 LED

LTST-C170KRKT

Lite-On

D4

1

40 V

Diode, Schottky, 40 V, 0.75 A, AEC-Q101, SOD-323

SOD-323

BAT165E6327HTSA1

Infineon Technologies

D5

1

Red

LED, Red, SMD

Red LED, 1.6x0.8x0.8mm

LTST-C190KRKT

Lite-On

D6

1

Green

LED, Green, SMD

1.6x0.8x0.8mm

LTST-C190GKT

Lite-On

D7

1

100 V

Diode, Switching, 100 V, 0.25 A, SOD-523

SOD-523

BAS516,115

Nexperia

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J3, J5, J13

4

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

PBC03SAAN

Sullins Connector Solutions

J2

1

Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT

Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT

1051640001

Molex

J4

1

Header, 100mil, 4x1, Gold, TH

4x1 Header

TSW-104-07-G-S

Samtec

J6

1

Header, 100mil, 9x2, Gold, TH

9x2 Header

TSW-109-07-G-D

Samtec

J7, J8

2

Terminal Block, 5.08 mm, 3x1, Brass, TH

3x1 5.08 mm Terminal Block

ED120/3DS

On-Shore Technology

J9, J10, J11

3

Header, 100mil, 2x1, Tin, TH

Header, 2 PIN, 100mil, Tin

PEC02SAAN

Sullins Connector Solutions

J12

1

Terminal Block, 8x1, 3.5mm, TH

8x1 Terminal Block

OSTTE080161

On-Shore Technology

L1

1

47uH

Inductor, Shielded, Powdered Iron, 47 uH, 0.39 A, 2.3 ohm, AEC-Q200 Grade 1, SMD

SMD, 2-Leads, Body 3x3mm

78438335470

Wurth Elektronik

L3

1

Inductor, Ferrite Bead, Ferrite, 3 A, 120 ohm, AEC-Q200 Grade 1, SMD

603

BLM18SG121TZ1D

MuRata

L4

1

1uH

Inductor, Shielded, Powdered Iron, 1 uH, 18 A, 0.003 ohm, AEC-Q200 Grade 1, SMD

11x10mm

SRP1038A-1R0M

Bourns

LBL1

1

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

Q1

1

80 V

Transistor, NPN, 80 V, 1.5 A, AEC-Q101, SOT-23

SOT-23

FMMT620TA

Diodes Inc.

Q2

1

N-Channel 40 V 8 A (Ta) 15W (Tc) Surface Mount DFN2020MD-6

SOT1220

BUK9D23-40EX

Nexperia

R1, R2, R3, R6, R7, R8, R32, R33, R34, R35, R36

11

10.0k

RES, 10.0 k, 1%, 0.1 W, 0603

603

RC0603FR-0710KL

Yageo

R4, R17, R21, R26

4

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERJ-3GEY0R00V

Panasonic

R5

1

25k

Trimmer Potentiometer, 25kohm, 0.5W, TH

9.53x8.89mm

3352T-1-253LF

Bourns

R9, R12

2

5.1k

RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW06035K10JNEA

Vishay-Dale

R11

1

51.1k

RES, 51.1 k, 1%, 0.1 W, 0603

603

RC0603FR-0751K1L

Yageo

R18

1

10k

10 kOhms 0.5W, 1/2W Through Hole Thumbwheel Potentiometer Top Adjustment

PTM_PTH_8MM9_9MM53

3352T-1-103LF

Bourns

R19

1

41.2k

RES, 41.2 k, 1%, 0.1 W, 0603

603

RC0603FR-0741K2L

Yageo

R22

1

22.0k

RES, 22.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERJ-3EKF2202V

Panasonic

R23

1

330

RES, 330, 1%, 0.1 W, 0603

603

RC0603FR-07330RL

Yageo

R24

1

1.0k

RES, 1.0 k, 5%, 0.1 W, 0603

603

RC0603JR-071KL

Yageo

R25

1

4.70k

RES, 4.70 k, 0.1%, 0.1 W, 0603

603

RT0603BRD074K7L

Yageo America

R29

1

47k

RES, 47 k, 5%, 0.1 W, 0603

603

RC0603JR-0747KL

Yageo

R30, R31

2

470

RES, 470, 5%, 0.1 W, 0603

603

RC0603JR-07470RL

Yageo

R37

1

0

RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

RCA12060000ZSEA

Vishay-Dale

S1, S2, S3

3

SWITCH TOGGLE SPDT 0.4VA 28 V

6.8x23.1x8.8mm

B12AP

NKK Switches

S4

1

Switch, Tactile, SPST, 12 V, SMD

SMD, 6x3.9mm

4.34121E+11

Wurth Elektronik

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16

16

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP1, TP2, TP3, TP4, TP5, TP11, TP12, TP21, TP22, TP28, TP29, TP30, TP31

13

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone Electronics

TP6, TP7, TP8, TP9, TP10, TP13, TP14, TP23, TP27, TP32, TP33, TP34

12

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone Electronics

TP15, TP16

2

Test Point, Compact, Red, TH

Red Compact Testpoint

5005

Keystone Electronics

TP17, TP24, TP25, TP26

4

Test Point, Miniature, Black, TH

Black Miniature Testpoint

5001

Keystone Electronics

TP18, TP19, TP20

3

1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH

Shorting Plug, 10.16mm spacing, TH

D3082-05

Harwin

U1

1

MCT8315Z0HRRYR

WQFN32

MCT8315Z0HRRYR

Texas Instruments

U2

1

USB to Serial UART, SSOP28

SSOP28

FT232RL

FTDI

U3

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

DRY0006A

TPD4E004DRYR

Texas Instruments

U4

1

CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24 MHz 32 KB (32K x 8) FRAM 48-LQFP (7x7)

LQFP48

MSP430FR2355TPTR

Texas Instruments

Y1

1

Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD

4.5x1.2x2 mm

CSTCR4M00G55B-R0

MuRata