SNLU343 June 2024 DP83TD510E
The DP83TD510E is an ultra-low power Ethernet physical layer transceiver compliant with the IEEE 802.3cg 10Base-T1L specification. The PHY has very low noise coupled receiver architecture enabling long cable reach and very low power dissipation. The DP83TD510E has external MDI termination to support intrinsic safety requirements. The device interfaces with MAC layer through MII, Reduced MII (RMII) , RGMII, and RMII low power 5-MHz mode. The DP83TD510E also supports RMII back-to-back mode for applications that require cable reach extension beyond 2000 meters. The DP83TD510E supports a 25 MHz reference clock output to clock other modules on the system. The DP83TD510E offers integrated cable diagnostic tools; built-in self test, and loop back capabilities for ease of design or debug.