SNLU343
June 2024
DP83TD510E
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Setup
2.2
Header Information
2.3
Push Buttons
2.4
Debug Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
1.3
Specification
Media Converter: 10BASE-T1L to 10BASE-TX
10BASE-TX Interface For Standard Ethernet RJ-45 Connection Using DP83822
RMII Back-to-Back Configuration
On-board USB2MDIO to Configure PHY
USB-2-MDIO Support