SNOAAA7 April 2024 LMG3522R030
Figure 2-1 shows an overview of the inverter model, where the C-Script represents the digital controller that is used to sample data, calculate control parameters, and output the PWM signal. Power stage parameter is the same as the PMP23338 reference design, and the specifications are listed in Table 2-1. Conventional H-bridge topology with LC output filter is used. TI GaN devices LMG352xR030 are used in the high-frequency bridge and common Si FETs are used as the low-frequency bridge (50/60Hz).
Parameter | Specifications | Units |
---|---|---|
Input Voltage | 380 | V |
Output Voltage | 220 | VRMS |
Output Voltage Frequency | 50 | Hz |
Output Power | 3.6 | kW |
Output Current | 16 | ARMS |
PWM Frequency (GaN Bridge) | 100 | kHz |
PWM Frequency (SI Bridge) | 50 | Hz |
This model also provides an interface to the switch modulation method, simply change to unipolar modulation by copying the output PWM signal into the unipolar modulation block.