SNOU173A October 2020 – December 2020 LM7310
The LM73100EVM Integrated Ideal Diode Evaluation Board enables evaluation of LM73100 Integrated Ideal Diode device through two channels. The input power is applied at connectors J5 (for Channel1) and J10 (for Channel2) while J1(for Channel1) and J7 (for Channel2) provides the output connection to the load; refer to the schematic in Figure 3-1, and EVM test setup in Figure 5-1.
S1 and S2 allows U1 and U2 to be RESET or disabled respectively. A power good (PG) indicator is provided by D6 (for Channel1) and D11 (for Channel2). Scaled device current can be monitored at TP15 with a scale factor of 0.22 V/A.
EVM Function | Channel | VIN Range | Vin UVLO | Vin OVLO | Output Slew Rate | Load Current Monitor | Power Good Threshold |
---|---|---|---|---|---|---|---|
2.7 V to 23 V, 5.5-A ideal diode | CH1 | 2.7 V to 23 V | 10.8 V | Programmable | Programmable | 0.22 V/A or option to disable | 10.87 V |
CH2 | 10.8 V | 13.76 V | 0.2 V/ms | 0.22 V/A |