SNOU182 February   2021 TLV3605

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5How to Make a Propagation Delay Measurement With Latch
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Supply Voltage

The TLV3605EVM operates from +2.4 V to +5.5 V. Connect VCCI and VEE using TP1 and TP3 respectively. Alternatively, J10 can also be used.

GUID-20210121-CA0I-X3JS-6FNM-MQN2CWWZLQZN-low.svgFigure 6-1 TLV3605EVM Supply Voltage Connection