SNOU191
January 2022
LM74502-Q1
,
LM74502H-Q1
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
Input Power and Load (J1/J5 and J2/J6, J7/J11 and J8/J12)
2.2
Two Back-to-Back Connected MOSFETs (Q1/Q2–Q3/Q4 and Q6/Q7–Q8/Q9)
2.3
Output Slew Rate Control (R1 and C1)
2.4
Output Schottky Diode (D4, D10) and LED Indication (D6, D12)
2.5
Test Points
3
Schematic
4
Test Equipment Requirements
4.1
Power Supplies
4.2
Meters
4.3
Oscilloscope
4.4
Loads
5
Test Setup and Results
5.1
Initial Setup
5.2
Power Up
5.3
Turn-ON with EN
5.4
Inrush Current Control
5.5
Overvoltage Response
5.6
Reverse Polarity Protection
6
Board Layout and Bill of Materials
6.1
Board Layout
6.2
Bill of Materials
1.2
Applications
Automotive reverse battery protection
ADAS domain controller
Premium audio amplifier
Camera ECU
Head unit
USB HUBs
Power path protection, power mux and ORing