SNOU191
January 2022
LM74502-Q1
,
LM74502H-Q1
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
Input Power and Load (J1/J5 and J2/J6, J7/J11 and J8/J12)
2.2
Two Back-to-Back Connected MOSFETs (Q1/Q2–Q3/Q4 and Q6/Q7–Q8/Q9)
2.3
Output Slew Rate Control (R1 and C1)
2.4
Output Schottky Diode (D4, D10) and LED Indication (D6, D12)
2.5
Test Points
3
Schematic
4
Test Equipment Requirements
4.1
Power Supplies
4.2
Meters
4.3
Oscilloscope
4.4
Loads
5
Test Setup and Results
5.1
Initial Setup
5.2
Power Up
5.3
Turn-ON with EN
5.4
Inrush Current Control
5.5
Overvoltage Response
5.6
Reverse Polarity Protection
6
Board Layout and Bill of Materials
6.1
Board Layout
6.2
Bill of Materials
2.3
Output Slew Rate Control (R1 and C1)
R1 and C1 provide output slew rate control on channel 1 and can be changed to achieve different output slew rate.