SNOU191
January 2022
LM74502-Q1
,
LM74502H-Q1
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
Input Power and Load (J1/J5 and J2/J6, J7/J11 and J8/J12)
2.2
Two Back-to-Back Connected MOSFETs (Q1/Q2–Q3/Q4 and Q6/Q7–Q8/Q9)
2.3
Output Slew Rate Control (R1 and C1)
2.4
Output Schottky Diode (D4, D10) and LED Indication (D6, D12)
2.5
Test Points
3
Schematic
4
Test Equipment Requirements
4.1
Power Supplies
4.2
Meters
4.3
Oscilloscope
4.4
Loads
5
Test Setup and Results
5.1
Initial Setup
5.2
Power Up
5.3
Turn-ON with EN
5.4
Inrush Current Control
5.5
Overvoltage Response
5.6
Reverse Polarity Protection
6
Board Layout and Bill of Materials
6.1
Board Layout
6.2
Bill of Materials
5.3
Turn-ON with EN
Figure 5-2
Startup with Enable (EN)