SNOU191 January 2022 LM74502-Q1 , LM74502H-Q1
The LM74502-Q1EVM is configured by default for evaluating 12-V and 24-V reverse polarity protection through external back-to-back FET control, with additional abilities to configure and evaluate LM74502H-Q1 as a load switch and LM74502-Q1 as a surge stopper/transient suppressor. Also, the module enables the user to adjust and evaluate overvoltage cutoff, clamp protection and output voltage slew rate control.