SNOU200 October 2024 LMH6518
The LMH6518 Evaluation Module is designed to aid in the characterization of Texas Instrument's High Speed LMH6518 Differential Amplifier. The easy-to-use evaluation board is designed to provide a quick setup and offer high performance signal analysis. The EVM is ready to connect to power supplies, a signal source, and test instruments through the use of onboard connectors.