SNOU200
October 2024
LMH6518
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Preliminary Setup
2.2
Basic Operation
2.3
Jumper Information
2.4
SPI
2.5
Logic Function Description
2.6
Header Information
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Designed to work with user friendly USB2ANY interface adapter and GUI.
Board is designed to be easily reconfigurable for different types of testing conditions.
Onboard potentiometer is provided to null any output offset.
Onboard LDO provides the required 3.3V supply for the VDD pin of the LMH6518, requiring only one 5V supply.
Inputs and outputs include SMA connectors.
Designed for connections to standard 50Ω test equipment.