SNOU200 October   2024 LMH6518

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Preliminary Setup
    2. 2.2 Basic Operation
    3. 2.3 Jumper Information
    4. 2.4 SPI
    5. 2.5 Logic Function Description
    6. 2.6 Header Information
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Jumper Information

The LMH6518 evaluation board provides the option to bias the VOCM/VOCM_AUX pins using an onboard 1.2V bias or externally bias the pins by applying a voltage potential to the respective test points. To configure the intended bias source, adjust jumpers J1 and J3. Configuring the jumpers to the inner position bias the VOCM pins to the default 1.2V onboard bias. Placing the jumpers to the outer position bias the VOCM pins to the external voltage bias set by the VCM/VCM_AUX test points located on the board. The two positions are illustrated in Figure 2-9 and Figure 2-10.

LMH6518EVM 1.2V Onboard VCM Bias
                        Jumper PositionsFigure 2-9 1.2V Onboard VCM Bias Jumper Positions
LMH6518EVM External VCM Bias Jumper
                        PositionsFigure 2-10 External VCM Bias Jumper Positions