SNOU200
October 2024
LMH6518
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Preliminary Setup
2.2
Basic Operation
2.3
Jumper Information
2.4
SPI
2.5
Logic Function Description
2.6
Header Information
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Get Started
Order the
LMH6518EVM
and
USB2ANY Interface Adapter
from ti.com.
Visit the
USB2ANY product page
and install the latest version of the USB2ANY Explorer Installer.
Connect USB2ANY adapter to PC with the provided USB cable and connect 10 pin header to LMH6518EVM.
Run the USB2ANY GUI and configure the GUI for SPI communication (instructions for this are in this user's guide).
Type the appropriate byte sequence to configure the LMH6518 and evaluate device.