SNOU200 October 2024 LMH6518
The LMH6518EVM evaluation module is designed to be used in conjunction with TI's USB2ANY interface adapter. The LMH6518 is a digitally controlled variable differential amplifier with typical applications including oscilloscope AFEs, gain control in radio receivers, and data acquisition systems. The board can be powered from a single 5V power supply, as the 3.3V digital supply pin is powered with an onboard LDO.