SNVA453B August 2011 – January 2022 LM10500
A user’s GUI is provided to control LM10500 evaluation boards through USB connection. The GUI for LM10500 is shown in Figure 9-1. It is compatible with both PWI1.0 and PWI2.0. The GUI supports PWI1.0 and PWI2.0 address 0. The LM10500 device supports PWI1.0 and PWI2.0 address 0, 1, 2, and 3. The GUI can read and write LM10500 registers to control and monitor the output voltage and operation mode. The GUI can also enable, reset the LM10500, and control the operation states, such as sleep, wake up, shutdown and reset, by generating PWI commands. All AVS functions of the LM10500 can be tested easily through the GUI.