SNVA453B August 2011 – January 2022 LM10500
Jumpers | Description |
---|---|
JP1 | VPWI selection, default VPWI = 2.5 V |
JP2 | AVIN selection, default AVIN = PVIN |
J2 | Default Closed: switching frequency is controlled by R20 (300 kHz default) |
When Open: switching frequency is synchronized to clock source connected to SYNC terminal | |
J3 | Default OPEN |
Should only be connected when AVIN ≤ 5 V. When AVIN ≤ 5 V, connecting J3 can improve efficiency. Caution: if AVIN > 5.5 V, connecting J3 could damage the LM10500 device. |
|
J7 | Default OPEN |
Should only be connected when no voltage supply is connected to PVIN and AVIN. Intended for easy demonstration of the board by powering PVIN and AVIN by VBAT = 3.6 V. Caution: if PVIN is higher than 5.5 V, connecting J7 could damage the USB2PWI board. VBAT can not support large load current. |
|
P1 | PWI version and address selection. Note that the LM10500 supports PWI1, PWI2-0, PWI2-1, PWI2-2, and PWI2-3. The USB2PWI board supports PWI1 and PWI2-0. |