SNVA453B August   2011  – January 2022 LM10500

 

  1.   Trademarks
  2. LM10500 Overview
  3. Adaptive Voltage Scaling Technology
  4. Features
  5. Applications
  6. Evaluation Kit Overview
  7. Typical Application Circuit
  8. Connection Guide
    1. 7.1 Default Setting and Operation Options
    2. 7.2 Terminal Descriptions
    3. 7.3 Jumper Settings
  9. Operation Guide
    1. 8.1 Standalone Operation
    2. 8.2 PWI Communication Using USB2PWI Board
    3. 8.3 PWI Communication Using 9-Pin Connector J1
  10. User’s GUI for LM10500 Evaluation Board
    1. 9.1 Quick Start Guide
    2. 9.2 GUI Layout and Conventions
    3. 9.3 Register Read and Register Write
  11. 10Typical Performance Characteristics
  12. 11Evaluation Board Schematic
  13. 12Evaluation Board Bill of Materials
  14. 13Evaluation Board Layout
  15. 14Revision History

LM10500 Overview

The LM10500 is a 5-A energy management unit (EMU) that actively reduces system level power consumption by utilizing a continuous, real-time, closed-loop adaptive voltage scaling (AVS) scheme. The LM10500 operates cooperatively with PowerWise® AVS-compatible ASICs, SoCs, and processors to optimize supply voltages adaptively over process and temperature variations. The device is controlled through PWI 1.0 or PWI 2.0 high-speed serial interface.

A typical power saving of 40% can be achieved when LM10500 is used with AVS-compatible ASICs, SoCs, and processors.