Unless otherwise specified: PVIN = AVIN = 12 V, VOUT = 1.2 V, L = 2.2 µH, COUT = 220 μF, fs = 300 kHz.
Figure 10-1 Efficiency
fS = 300 kHz, VOUT =
1.2 V, FPWM = 0 Figure 10-3 Efficiency
fS = 300 kHz, AVIN = PVIN = 5 V,
FPWM = 0 Figure 10-5 Line Regulation
(%) Figure 10-7 IQ When EN = 1,
IOUT = 0, FPWM = 0 Figure 10-9 Soft Start With 5 A Load,
Triggered By EN Rising Edge Figure 10-11 Soft Start With 0.5V
Pre-bias Voltage, CCM Operation,
Triggered By
PWI 'Wakeup' Command Figure 10-2 Efficiency
fS = 300 kHz, VOUT =
3.3 V, FPWM = 0 Figure 10-4 Efficiency
fS = 300 kHz, AVIN = PVIN = 12V,
FPWM = 0 Figure 10-6 Load Regulation
(%) Figure 10-8 Switching Frequency
(kHz)
vs.
RFRQ (kΩ) Figure 10-10 Soft Start With 0.5V
Pre-bias Voltage, DCM Operation,
Triggered By
PWI 'Wakeup' Command Figure 10-12 Switching Waveform With 5
A Load