SNVA966 July   2020  – MONTH  LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1

 

  1.   Trademarks
  2. 1Fault Handling Routine
  3. 2Different Fault and Diagnostic Handling Method Recommendation
    1. 2.1 Different Fault Handling Method
      1. 2.1.1 System Brightness Derating
      2. 2.1.2 System-Level Unrecoverable Critical Fault
      3. 2.1.3 System-Level Sustainable Fault
    2. 2.2 Different Diagnostic Wrong Information Handling Method
      1. 2.2.1 System-Level Critical Wrong Diagnostic Information
      2. 2.2.2 System Level Sustainable Wrong Diagnostic Information
  4. 3Summary
  5.   A Fault-Related Functions
    1.     A.1 Protection and Fault Detections
      1.      A.1.1 Supply Faults
        1.       A.1.1.1 VIN Undervoltage Faults (VINUVLO)
        2.       16
        3.       A.1.1.2 VIN Overvoltage Faults (VINOVP)
        4.       A.1.1.3 VDD Undervoltage Faults (VDDUVLO)
        5.       A.1.1.4 VIN OCP Faults (VINOCP)
        6.       A.1.1.5 Charge Pump Faults (CPCAP, CP)
        7.       A.1.1.6 Boost Sync Clock Invalid Faults (BSTSYNC)
        8.       A.1.1.7 CRC Error Faults (CRCERR)
      2.      A.1.2 Boost Faults
        1.       A.1.2.1 Boost Overvoltage Faults (BSTOVPL, BSTOVPH)
        2.       A.1.2.2 Boost Overcurrent Faults (BSTOCP)
        3.       A.1.2.3 LEDSET Resistor Missing Faults (LEDSET)
        4.       A.1.2.4 MODE Resistor Missing Faults (MODESEL)
        5.       A.1.2.5 FSET Resistor Missing Faults (FSET)
        6.       A.1.2.6 ISET Resistor Out of Range Faults (ISET)
        7.       A.1.2.7 Thermal Shutdown Faults (TSD)
      3.      A.1.3 LED Faults
        1.       A.1.3.1 Open LED Faults (OPEN_LED)
        2.       A.1.3.2 Short LED Faults (SHORT_LED)
        3.       A.1.3.3 LED Short to GND Faults (GND_LED)
        4.       A.1.3.4 Invalid LED String Faults (INVSTRING)
        5.       A.1.3.5 I2C Timeout Faults
      4.      A.1.4 Overview of the Fault and Protection Schemes
    2.     A.2 Programming Examples
      1.      A.2.1 Clearing Fault Interrupts
      2.      A.2.2 Disabling Fault Interrupts
      3.      A.2.3 Diagnostic Registers

VIN Undervoltage Faults (VINUVLO)

The LP886XX-Q1 device supports VIN undervoltage and overvoltage protection. The undervoltage threshold is programmable through external resistor divider on UVLO pin. If during operation of the LP886XX-Q1 device, the UVLO pin voltage falls below the UVLO falling level (0.787 V typical), the boost, LED outputs, and power-line FET will be turned off, and the device will enter STANDBY mode. The VINUVLO_STATUS bit is also set in the SUPPLY_FAULT_STATUS register, and the INT pin is triggered. When the UVLO voltage rises above the rising threshold level the LP886XX-Q1 exits STANDBY and begins the start-up sequence.

GUID-3A612D91-9215-4C7C-8CE6-4789BC3F82CF-low.gifFigure 4-1 VIN UVLO Setting Circuit