SNVAA32 july 2023 LMQ644A2-Q1
Figure 3-1 shows the typical diagram of 6-phase synchronous buck regulator using LMQ644A2-Q1. SS, COMP and MODE/SYNC of each devices are connected together to share the same information. The SYNC_OUT of primary device is connected to the SYNC of secondary device, and the SYNC_OUT of secondary device is connected to the SYNC of tertiary device to synchronize three devices with phase interleaving.
Operating Condition | Configuration |
---|---|
3.3 V output | J1 #1-#2 short, J7 open |
5.0 V output | J1 #2-#3 short, J7 open |
2.5 V output | J1 open, J7 short |
Dither Enable | J4 #2-#3 short |
Dither Disable | J4 #1-#2 short |
AUTO Mode | J2 #1-#2 short |
FPWM Mode | J2 #2-#3 short |
Global Enable | J8 #2-#3 short |
Global Disable | J8 #1-#2 short |
EMI Bypass | Positive supply input to T3, Negative supply input to T4 |
EMI Input | Disconnect T3 and T4, Connect LISN(+) to VIN_EMI pad on the bottom, Connect LISN(-) to GND pad on the bottom |