SNVAA62 September 2023 TPS37 , TPS37-Q1 , TPS3760 , TPS3760-Q1 , TPS38 , TPS38-Q1
To increase the potential fault coverage of a system, voltage supervisors can be used to monitor a power rail and assert a reset signal when the monitored voltage rises above or falls below a desired threshold. Voltage supervisors are normally used to control protection circuitry for sensitive components and provide consistent behavior in the event of power faults. Wide VIN supervisors are supervisors which are designed to support a wide input voltage range, typically greater than 18 V, on both the VDD supply pin and independent sense input pin. This allows for a wide range of possible configurations such as monitoring a high sense voltage with a high supply voltage, a high sense voltage with a low supply voltage, a low sense voltage with a high supply voltage, and a low sense voltage with a low supply voltage. An undervoltage (UV) supervisor detects only a voltage falling below the input threshold. An overvoltage (OV) supervisor detects only a voltage rising above the input threshold. A window supervisor provides both overvoltage and undervoltage monitoring, and is single device solution for cases where both types of monitoring are required. Wide VIN supervisors are typically used to directly monitor a battery that can experience large voltage transients or monitor other common high voltage system rails without the need for extra components to perform level shifting.