SNVAA87 august 2023 LMR38020
The Fly-Buck™ converter is a versatile, isolated-power design. The converter offers a simple and cost-effective way to generate multiple isolated outputs. For low-power applications, it is an excellent candidate to replace the classic Flyback. This application note proposes a new auxiliary power supply solution based on LMR38020 Fly-Buck™, which is intended for the classic Flyback design for micro inverter application requiring high power conversion efficiency, good thermal performance, small size and long lifetime. The test results show the design has advantages of easy design to use few components, low cost, small transformer size and well performance on efficiency, thermal, and regulation.