SNVU191B October 2012 – December 2021 LMR12020
Parameter | 3.3-V Output Voltage Option | 5-V Output Voltage Option |
---|---|---|
Input range | 5 V to 20 V | 7 V to 20 V |
Output voltage | 3.3 V | 5 V |
Output current | 0 A to 2 A | 0 A to 2 A |
Frequency of operation | 1000 kHz to 2350 kHz | 1000 KHz to 2350 KHz |
Default frequency of operation | 2000 kHz | 2000 kHz |
Board size | 1.944 × 1.35 inches (49.37 × 34.29 mm) | 1.944 × 1.35 inches (49.37 × 34.29 mm) |