SNVU589A
December 2017 – January 2022
TPS53119
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
6
Configurations
6.1
Switching Frequency Selection
6.2
Soft-Start Selection
6.3
Mode Selection
6.4
Enable Selection
7
Test Procedure
7.1
Line/Load Regulation and Efficiency Measurement Procedure
7.2
Control Loop Gain and Phase Measurement Procedure
7.3
List of Test Points
7.4
Equipment Shutdown
8
Performance Data and Typical Characteristic Curves
8.1
Efficiency
8.2
Load Regulation
8.3
Output Transient
8.4
Output Ripple
8.5
Switching Node
8.6
Enable Turn-On/Turn-Off
8.7
Output 1.1-V Prebias Turn-On
8.8
Bode Plot
8.9
Thermal Image
9
EVM Assembly Drawing and PCB Layout
10
Bill of Materials
11
Revision History
7.1
Line/Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 5
and
Figure 5-2
.
Ensure that the load is set to constant resistance mode and to sink 0 A
DC
.
Ensure that all jumper configuration settings per
Section 6
.
Ensure that the jumper provided in the EVM shorts on J3 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V. Using V1 to measure input voltage.
Remove the jumper on J3 to enable the controller.
Use V2 to measure V
OUT
voltage.
Vary the load from 0 A
DC
to 25 A
DC
; V
OUT
must remain in load regulation.
Vary V
IN
from 8 V to 14 V; V
OUT
must remain in line regulation.
Put the jumper on J3 to disable the controller.
Decrease load to 0 A.
Decrease V
IN
to 0 V.