SNVU658B March   2020  – May 2021 TPS54J060 , TPS54J061

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Frequency and Operation Mode Setting
      3. 1.3.3 Enable Pin Selection
      4. 1.3.4 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Start Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load and Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up and Down with EN
    10. 2.10 Powering Up and Down With VIN
    11. 2.11 Start-Up Into Pre-Bias
    12. 2.12 Current Limit
  4. 3Schematic, List of Materials, and Layout
    1. 3.1 Schematic
    2. 3.2 List of Materials
    3. 3.3 Layout
  5.   Revision History

Start Up Procedure

  1. Make sure the EN jumper (J3) is open to connect the EN pin to the resistor divider from VIN.
  2. (Optional) Apply appropriate external bias voltage on VCC and PGND test points. If no external bias, please go directly to step 3. The external bias range is 3.1 V to 3.6 V.
  3. Apply appropriate VIN voltage to the VIN and PGND terminal J1.