SNVU679 September 2019 LP8733
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LP873347RHDR | VQFN | RHD | 28 | 3000 | 330.0 | 12.4 | 5.25 | 5.25 | 1.1 | 8.0 | 12.0 | Q2 |
LP873347RHDT | VQFN | RHD | 28 | 250 | 330.0 | 12.4 | 5.25 | 5.25 | 1.1 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LP873347RHDR | VQFN | RHD | 28 | 3000 | 370.0 | 355.0 | 55.0 |
LP873347RHDT | VQFN | RHD | 28 | 250 | 370.0 | 355.0 | 55.0 |