SNVU694A February 2020 – July 2020 LM76005 , LM76005-Q1
Set the input voltage (VIN) range for the converter between the operating voltage range of 3.5 V to 60 V. If a load is driven, it must be applied to the VOUT terminal and must not exceed the maximum load current of 5 A for LM76005-Q1.