SNVU736 September 2020 LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1
Table 2-1 indicates the avaliable test points and configuration jumpers.
Jumper | Name | Description |
---|---|---|
TP1 | VIN | Positive input voltage sense connection |
TP2 | VOUT+ | Positive output voltage sense connection |
TP3 | PGND | Negative input voltage sense connection |
TP4 | ISO_GND | Negative isolated output voltage sense connection |
TP5 | SW | Probe point for the switch node of the LM5155 flyback circuit |
TP6 | VOUT+ | Loop response positive injection point |
TP7 | VOUT- | Loop response negative injection point |
TP8 | AGND | Analog ground connection point |
TP9 | ISO_GND | Isolated ground connection point |
J1 | - | Input power connections |
J2 | - | Output power connections |
J3 | PGND | Power ground connection point |
J4 | PGOOD (pin 1) | Probe voltage on the PGOOD pin of the LM5155 |
COMP (pin 2) | Probe voltage on the COMP pin of the LM5155 | |
SS (pin 3) | Probe voltage on the SS pin of the LM5155 | |
VAUX (pin 4) | Auxiliary winding voltage | |
PGND (pin 5) | Power ground connection | |
J5 | DITHOFF | Placing jumper between pin 1 and pin 2 disables frequncy dithering. Placing a jumper between pin 2 and pin 3 enabled frequency dithering |