SNVU738 March 2022 LM5157 , LM5157-Q1 , LM51571-Q1
Power Supply: The input voltage source (VIN) should be an adjustable power supply capable of 0 V to 32 V and source at least 10 A.
Electronic Loads: The E-Load should be capable of at least 20 V and 5 A.
Multimeters:
Oscilloscope: An oscilloscope and 10× probes with at least 20-MHz bandwidth is required. Measure the output voltage ripple directly across an output capacitor with a short ground lead. Do not use a long-lead ground connection due to the possibility of noise being coupled into the signal. To measure other waveforms, adjust the oscilloscope as needed.
Input and Output Cables: Cables capable of conducting 10 A current are recommended. Avoid the use of overly-long cables. Cable impedance, especially the inductances, may affect the circuit operation. To minimize the cable impedance effects, twist the pair of cables at both input and output ports.