The LM5157EVM-SEPIC supports the following
features and performance capabilities:
- Wide input voltage range from
4 V to 32 V, to cover typical automotive battery
voltage ranges
- Tightly regulated output
voltage of 12 V with a 1% accurate reference
voltage
- Supports 1 A full load when
VIN is greater than 6 V
- Supports 0.5 A load current
when VIN drops to 4 V
- 2.1 MHz switching
frequency
- Peak efficiency > 88
%
- Can be used to evaluate
LM51571-Q1, LM5157-Q1, and LM51571 ICs, by
replacing the factory installed IC with the
corresponding IC
- Selection capability for several BIAS
connections
The electrical performance of the EVM is show in
Table 1-1. The EVM terminals and signal test points are
listed in Table 1-2. The typical application circuit is shown in
Figure 2-1. The EVM complete schematic is shown in Figure 6-1.