Figure 5-3 shows the
thermal image.
Figure 5-3 Thermal Image
VIN = 3 V IOUT = 0.6 A, VBIAS =
VIN, no Forced Air Cooling
Figure 5-5 Thermal Image
VIN = 6 V IOUT = 1.6 A, VBIAS =
VIN, no Forced Air Cooling
Figure 5-4 Thermal Image
VIN = 3 V IOUT = 0.6 A, VBIAS = 12 V,
no Forced Air Cooling
Figure 5-6 Thermal Image
VIN = 9 V IOUT = 1.6 A, VBIAS =
VIN, no Forced Air Cooling