SNVU745A January 2021 – May 2021 TPS62901 , TPS62902 , TPS62903
Table 1-1, Table 1-2, and Table 1-3 provide a summary of the TPS6290xEVM-069 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Voltage | 3 | 12 | 17 | V | |
Output Voltage Setpoint | 1.2 | V | |||
Output Current | 0 | 3 | A | ||
MODE/S-CONF (R4) Setting | 2.5 MHz, Auto PFM/PWM with AEE, external FB, output discharge disabled | 7.15 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Voltage | 3 | 12 | 17 | V | |
Output Voltage Setpoint | 1.8 | V | |||
Output Current | 0 | 2 | A | ||
MODE/S-CONF (R4) Setting | 1 MHz, Auto PFM/PWM, external FB, output discharge disabled | 16.9 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | |
---|---|---|---|---|---|
Input Voltage | 3.4 | 12 | 17 | V | |
Output Voltage Setpoint | 3.3 | V | |||
Output Current | 0 | 1 | A | ||
MODE/S-CONF (R4) Setting | 1 MHz, Auto PFM/PWM, external FB, output discharge disabled | 16.9 | kΩ |