SNVU745A January 2021 – May 2021 TPS62901 , TPS62902 , TPS62903
C6, C7, and C8 are provided for additional input capacitors. These capacitors are not required for proper operation but can be used to reduce the input voltage ripple.
C9, C10, C11, and C12 are provided for additional bulk output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple. The total output capacitance must remain within the recommended range in the TPS62903, 3-V to 17-V, Low IQ Buck Converter in 1.5 mm × 2 mm QFN Package data sheet for proper operation.