SNVU757 June 2021 LM5169-Q1
Please note that for EVMs labeled as LM5168FQEVM, that the LM5168F is installed and approximately one half of the load current is available from this device. Both EVMs are identical, except for the converter IC installed.
Designator | Quantity | Description | PartNumber | Manufacturer |
---|---|---|---|---|
C1 | 1 | CAP, CERM, 0.1 uF, 250 V, +/- 10%, X7T, 0805 | C2012X7T2E104K125AA | TDK |
C3 | 1 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H222KA37D | MuRata |
C4 | 1 | CAP, CERM, 3300 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A332K080AA | TDK |
C6, C7, C24 | 3 | CAP, CERM, 22 µF, 25 V,+/- 10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
C9, C10, C22, C23 | 4 | Cap Ceramic 1uF 250V X7T 10% Pad SMD 1812 +125°C Automotive T/R | CGA8P3X7T2E105K250KE | TDK |
C11 | 1 | CAP, CERM, 56 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C560J5GACTU | Kemet |
C16, C17 | 2 | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
C19, C20 | 2 | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden |
C21 | 1 | Aluminum Electrolytic Capacitors Radial 33uF 20% 160V, Can - SMD - 2000 Hrs @ 125°C | ULT2C330MNL1GS | Nichicon |
D1 | 1 | Diode, Schottky, 150 V, 1 A, PowerDI123 | DFLS1150-7 | Diodes Inc. |
J2, J3, J7, J8 | 4 | Terminal Block, 3.5mm Pitch, 2x1, TH | ED555/2DS | On-Shore Technology |
J6 | 1 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
L3 | 1 | Ferrite Bead, 2000 ohm @ 100 MHz, 1.2 A, 1210 | FBMH3225HM202NT | Taiyo Yuden |
R2 | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
R4 | 1 | RES, 118 k, 1%, 0.1 W, 0603 | RC0603FR-07118KL | Yageo |
R5 | 1 | RES, 1.00 M, 1%, 0.1 W, 0603 | RC0603FR-071ML | Yageo |
R6 | 1 | RES, 453 k, 1%, 0.1 W, 0603 | RC0603FR-07453KL | Yageo |
R7 | 1 | RES, 332 k, 1%, 0.1 W, 0603 | RC0603FR-07332KL | Yageo |
R8 | 1 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L | Yageo |
R9 | 1 | RES, 61.9 k, 1%, 0.1 W, 0603 | RC0603FR-0761K9L | Yageo |
R10 | 1 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
R11 | 1 | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08051K00FKEA | Vishay-Dale |
R12 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
T1 | 1 | Power inductor, coupled, shielded, 20% tol, RoHS, halogen-free | LPD8035V-333MRC | Coilcraft |
TP1 | 1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
TP2, TP3, TP4 | 3 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
U1 | 1 | IC | LM5168FQDDAR | Texas Instruments |
C2 | 0 | CAP, CERM, 1000 pF, 200 V,+/- 10%, X7R, 0603 | GRM188R72D102KW07D | MuRata |
C5 | 0 | CAP, AL, 100 µF, 25 V, +/- 20%, SMD | UWT1E101MCL1GS | Nichicon |
C12, C13 | 0 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHT | Taiyo Yuden |
C14 | 0 | CAP, CERM, 0.01 µF, 100 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | CGA3E2X8R2A103K080AD | TDK |
C15 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
C18 | 0 | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
C25 | 0 | CAP, CERM, 22 µF, 25 V,+/- 10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
J1, J5 | 0 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
J4 | 0 | Header, 100mil, 3x1, Gold, TH | HTSW-103-07-G-S | Samtec |
L2 | 0 | Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.8 A, 0.05 ohm, AEC-Q200 Grade 1, SMD | MSS7341T-153MLB | Coilcraft |
R1 | 0 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
R3 | 0 | RES, 0.2, 1%, 1 W, 2010 | CSRN2010FKR200 | Stackpole Electronics Inc |