- Connect the input voltage supply to the VIN
connector (+ and -).
- Connect the load(s) to the VOUT and the VOUT2
connectors (+ and -).
- Set the input supply voltage to an appropriate
level between 20 V to 115 V.
- Turn on the power supply. The EVM powers up and
provides VOUT = 10 V, and VOUT2 = 10 V.
See Figure 3-1 for the location of
the connectors.
Figure 3-1 LM5169FQEVM Top View