SNVU762 May 2021 LP5860
Table 4-1 displays the bill of materials (BOM). To download the BOM, see the design files at the LP5860EVM tools page.
DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|
C1, C2 | CAP, CERM, 22 uF, 35 V, ±20%, X5R, 0805 | TDK | C2012X5R1V226M125AC | 2 |
C3, C5, C6 | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 0603 | AVX | 06033C105KAT2A | 3 |
C4 | CAP, CERM, 0.1 uF, 16 V, ±5%, X7R, 0603 | AVX | 0603YC104JAT2A | 1 |
D0-0 to D10-5 | LED, RGB, SMD | Cree | CLY6D-FKC-CK1N1D1BB7D3D3 | 66 |
GND | Test Point, Multipurpose, Black, TH | Keystone | 5011 | 3 |
H0, H1, H2, H3 | 'Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
H4, H5, H6, H7 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 4 |
J1, J2, J3, J4, J5, J6, J7 | Header, 100mil, 3x1, Gold, TH | Samtec | TSW-103-07-G-S | 7 |
J8, J9 | Header, 100mil, 3x2, Gold, TH | Samtec | TSW-103-07-G-D | 2 |
J12, J15 | Header, 100mil, 9x2, Gold, TH | Samtec | TSW-109-07-G-D | 2 |
J13, J16 | Header, 100mil, 9x1, Gold, TH | Samtec | TSW-109-07-G-S | 2 |
J14 | Header, 2.54 mm, 11x2, Gold, TH | Samtec | TSW-111-07-G-D | 1 |
J17 | 'Header, 100mil, 4x1, Gold, TH | Samtec | TSW-104-07-G-S | 1 |
R1, R2, R4 | 'RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K70JNEA | 3 |
RT0 to RT17 | RES, 0, 5%, 0.1 W, 0603 | Yageo | RC0603JR-070RL | 18 |
SH-J1 to SH-J36 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 36 |
U1 | LED matrix driver | Texas Instruments | LP5860RKPR | 1 |
U3, U4, U5, U6 | 1-Channel, 2:1 Analog Switch, DCK0006A (SOT-SC70-6) | Texas Instruments | SN74LVC1G3157DCKR | 4 |
USB2ANY | Header(shrouded), 2.54mm, 15x2, Gold with Tin tail, R/A, TH | Samtec | 'TST-115-04-L-D-RA | 1 |
VCAP | Test Point, Multipurpose, Red, TH | Keystone | 5010 | 1 |
VSYNC | Test Point, Multipurpose, Yellow, TH | Keystone | 5014 | 1 |