SNVU785B february 2022 – august 2023 TPS389006-Q1
Table 3-1 lists the EVM test points as well as their functional descriptions. All TPS389006-Q1 pins have a corresponding test point on the EVM. These test points are located close to the pins for more accurate measurements. In addition to the test points listed below, the EVM also has four additional GND test points.
TEST POINT SILKSCREEN LABEL | FUNCTION | DESCRIPTION |
---|---|---|
MON1 | Connection to MON1 pin | Allows the user to monitor voltage rail #1 |
MON2 | Connection to MON2 pin | Allows the user to monitor voltage rail #2 |
MON3 | Connection to MON3 pin | Allows the user to monitor voltage rail #3 |
MON4 | Connection to MON4 pin | Allows the user to monitor voltage rail #4 |
MON5/RS_4 | Connection to MON5 pin | Allows the user to monitor voltage rail #5 |
MON6/RS_3 | Connection to MON6 pin | Allows the user to monitor voltage rail #6 |
MON7/RS_1/2 | Connection to RS_1/2 pin | Allows the user to remote sense MON1 or MON2 |
SYNC/NRST/MON8 | Connection to SYNC pin | SYNC pin indicates the number of monitored rails that have exited fault status and assigns tag values to each monitor voltage rail |
SYNC_PD | Connection to SYNC_PD | Forcing the SYNC pin to toggle during test and increments an internal tag counter for each of the monitored channel (for debug purposes only) |
ADDR | Connection to ADDR pin | Allows the user to measure the I2C address voltage |
NIRQ | Connection to NIRQ pin | Allows the user to monitor the interrupt (NIRQ) output |
EN/ACT | Connection to ACT pin | Allows the user to set the ACT input to VDD or GND |
SLEEP/ESM/WDI | Connection to SLEEP pin | Allows the user to set SLEEP input |
SCL | Connection to SCL pin | Allows the user to monitor the clock signal input |
SDA | Connection to SDA pin | Allows the user to monitor the data signal input |
PEXT | External power supply | Allows the user to apply a power supply voltage that is not provided from the EVM |
GND | GND for EVM | GND for EVM |