SNVU787A July 2021 – September 2022 LMR38010 , LMR38020
REF DES | DESCRIPTION | PART NUMBER | VENDOR | QTY |
---|---|---|---|---|
PCB | Printed Circuit Board | BSR166B | 1 | |
C1 | CAP, CERM, 0.1 µF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden | 1 |
C2, C23 | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A102K080AA | TDK | 2 |
C3, C12 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | C0603C104K5RACAUTO | Kemet | 2 |
C6, C7, C11 | CAP, CERM, 22 µF, 25 V, ±10%, X7R, 1210 | CL32B226KAJNFNE | Samsung | 3 |
C8 | CAP, AL, 33 µF, 100 V, ±20%, 0.7 Ω, AEC-Q200 Grade 2, SMD | EEE-FK2A330P | Panasonic | 1 |
C9, C10 | CAP, CERM, 2.2 μF, 100 V, ±10%, X7R | HMK325B7225KN-T | Taiyo Yuden | 2 |
J2, J3 | TERM BLK, 2POS, SIDE ENTRY, 5MM | 1935776 | Phoenix Contact | 2 |
J1, J4, J5, J6 | Header, 100 mil, 2 × 1, Gold, TH | TSW-102-07-G-S | Samtec | 4 |
L1 | FIXED IND, 16 μH, 5 A, SMD | 7443251600 | Wurth | 1 |
Fixed Inductors IND MP, 15 μH, 4.6 A | HCM1A0805V2-150-R | Coiltronics | ||
R2 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0 | CRCW06030000Z0EA | Vishay | 1 |
R5, R6 | RES, 115 k, 1%, 0.1 W, 0603 | CRCW0603115KFKEA | Vishay | 2 |
R8 | RES, 1.05 k, 1%, 0.1 W, 0603 | RC0603FR-07226KL | Vishay | 1 |
R9, R10 | RES, 28.7 k, 1%, 0.1 W, 0603 | CRCW060328K7FKEAv | Vishay | 2 |
R3 | RES, 51.1, 1%, 0.1 W, 0603 | CRCW060351R1FKEA | Vishay | 1 |
R1 | RES, 64.9 k, 1%, 0.1 W, 0603 | CRCW060364K9FKEA | Vishay | 1 |
SH-J4 | Shunt, 100 mil, Gold plated, Black | SNT-100-BK-G | Samtec | 1 |
TP1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin | 1 |
TP2, TP3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone | 2 |
U1 | 80-V, Low IQ Synchronous Buck Converter | LMR38020FDDAR | TI | 1 |