SNVU797C April 2022 – October 2024 LM5177
Designator | Quantity | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C7, C28, C29, C31, C32 | 6 | 0.1µF ±10% 50 V Ceramic Capacitor X8L 0603 (1608 Metric) | GCM188L81H104KA57D | Murata Electronics North America |
C2, C3, C8, C9, C10, C11, C12, C14 | 8 | Ceramic Capacitor for Automotive 10uF ±10% 50VDC X7S 1210 Embossed T/R | GCM32EC71H106KA03L | Murata |
C5, C13 | 2 | CAP, Aluminum Polymer, 100 uF, 63 V, +/- 20%, 0.024 ohm, SMD, 2-Leads, Dia 10.5mm, Pin Spacing 8 mm SMD | PCR1J101MCL1GS | Nichicon |
C17 | 1 | CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0603 | GRM188R60J476ME15D | Murata |
C18 | 1 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E3X7R1H224K080AB | TDK |
C19 | 1 | CAP, CERM, 2200 pF, 100 V, +/- 5%, X7R, 0603 | 06031C222JAT2A | AVX |
C20 | 1 | Ceramic Capacitor for Automotive 18 nF ±5% 50VDC C0G 0805 Embossed T/R | GCM21B5C1H183JA16L | Murata |
C21 | 1 | CAP, CERM, 100 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | GCM1885C1H101JA16J | Murata |
C22, C23 | 2 | CAP, CERM, 680 pF, 50 V, +/- 5%, C0G/NP0, 0805 | GRM2165C1H681JA01D | Murata |
C24, C25, C26, C27 | 4 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, 0402 | 0402BB104KW500 | Passive Plus |
J1, J2, J3, J4 | 4 | Standard Banana Jack, Uninsulated, 15A | 108-0740-001 | Cinch Connectivity |
J5, J6 | 2 | Header, 2.54 mm, 6x1, Gold, TH | 61300611121 | Wurth Elektronik |
J7, J8, J9, J10 | 4 | Header, 2.54 mm, 2x1, Gold, TH | 61300211121 | Wurth Elektronik |
J11, JP1, JP2, JP3, JP5 | 5 | Header, 2.54 mm, 3x1, Gold, TH | 61300311121 | Wurth Elektronik |
JP4 | 1 | Header, 2.54mm, 3x2, Gold, TH | HTSW-103-07-G-D | Samtec |
JP6 | 1 | Header, 2.54mm, 5x1, Gold, TH | 61300511121 | Wurth Elektronik |
L1 | 1 | Inductor, Shielded, Powdered Iron, 1.8 uH, 24 A, 0.0032 ohm, SMD | IHLP5050FDER1R8M01 | Vishay-Dale |
Q1, Q2, Q3, Q4 | 4 | MOSFET, N-CH, 40 V, 75 A, PowerPAK_SO-8L | SQJ422EP-T1-GE3 | Vishay-Siliconix |
R1 | 1 | RES, 71.5 k, 1%, 0.1 W, 0603 | RC0603FR-0771K5L | Yageo |
R2 | 1 | RES, 4.70 k, 1%, 0.1 W, 0603 | RC0603FR-074K7L | Yageo |
R3, R4, R5, R6 | 4 | 4 mOhms ±1% 1W Chip Resistor Wide 0805 (2012 Metric), 0508 Automotive AEC-Q200, Current Sense Metal Foil | KRL2012E-M-R004-F-T5 | Susumu |
R7, R8, R9, R10, R13, R39 | 6 | RES, 3.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06033R00JNEA |
Vishay-Dale |
R11, R12 | 2 | RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 |
CRCW0603100RFKEAHP |
Vishay-Dale |
R14 | 1 | RES, 75.0 k, 1%, 0.1 W, 0603 |
RC0603FR-0775KL |
Yageo |
R15 | 1 | RES, 39.0 k, 1%, 0.1 W, 0603 | RC0603FR-0739KL | Yageo |
R16 | 1 | RES, 10.0 k, 0.1%, 0.1 W, 0603 | RT0603BRD0710KL | Yageo America |
R17 | 1 | RES, 82.0 k, 1%, 0.1 W, 0603 | RC0603FR-0782KL | Yageo |
R18, R40, R41, R42, R43, R44, R46, R47, R48, R49, R50 | 11 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R19 | 1 | RES, 2.00 k, 1%, 0.1 W, 0603 | RC0603FR-072KL |
Yageo |
R20 | 1 | RES, 68.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060368K1FKEA |
Vishay-Dale |
R21 | 1 | RES, 78.7 k, 1%, 0.1 W, 0603 | RC0603FR-0778K7L | Yageo |
R24 | 1 | RES, 511, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603511RFKEA | Vishay-Dale |
R25 | 1 | RES, 1.15 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K15FKEA | Vishay-Dale |
R26 | 1 | RES, 1.87 k, 1%, 0.1 W, 0603 | RC0603FR-071K87L | Yageo |
R27 | 1 | RES, 2.70 k, 1%, 0.1 W, 0603 | RC0603FR-072K7L | Yageo |
R28 | 1 | RES, 3.83 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K83FKEA | Vishay-Dale |
R29 | 1 | RES, 5.10 k, 1%, 0.1 W, 0603 | RC0603FR-075K1L | Yageo |
R30 | 1 | RES, 6.49 k, 1%, 0.1 W, 0603 | RC0603FR-076K49L | Yageo |
R31 | 1 | RES, 8.25 k, 1%, 0.1 W, 0603 | RC0603FR-078K25L | Yageo |
R32 | 1 | RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K5FKEA | Vishay-Dale |
R33 | 1 | RES, 13.3 k, 1%, 0.1 W, 0603 | RC0603FR-0713K3L | Yageo |
R34 | 1 | RES, 16.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060316K2FKEA | Vishay-Dale |
R35 | 1 | RES, 20.5 k, 1%, 0.1 W, 0603 | RC0603FR-0720K5L | Yageo |
R36 | 1 | RES, 24.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060324K9FKEA | Vishay-Dale |
R37 | 1 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060330K1FKEA | Vishay-Dale |
R38 | 1 | RES, 35.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060335K7FKEA | Vishay-Dale |
R45 | 1 | RES, 10.0, 1%, 0.1 W, 0603 | RC0603FR-0710RL | Yageo |
S1, S2 | 2 | Switch, SPST, 8 Pos, 25 mA, 24VDC, SMD | 218-8LPST | CTS Electrocomponents |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5 | 5 | Single Operation 2.54mm Pitch Open Top Jumper Socket | M7582-05 | Harwin |
TP1 | 1 | Test Point, Multipurpose, Red, TH | 5010 | Keystone Electronics |
TP2, TP8 | 2 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone Electronics |
TP3, TP4 | 2 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics |
TP5, TP6 | 2 | Test Point, Multipurpose, White, TH | 5012 | Keystone Electronics |
TP7 | 1 | Test Point, Multipurpose, Grey, TH | 5128 | Keystone Electronics |
TP9, TP10, TP11 | 3 | Test Point, Miniature, Yellow, TH | 5004 | Keystone Electronics |
U1 | 1 | Wide VIN Bidirectional 4 Switch Buck-Boost Controller | LM5177DCPR | Texas Instruments |
C4 | 0 | Ceramic Capacitor for Automotive 10uF ±10% 50VDC X7S 1210 Embossed T/R | GCM32EC71H106KA03L | Murata |
C6, C15 | 0 | CAP, Aluminum Polymer, 100 uF, 63 V, +/- 20%, 0.024 ohm, SMD, 2-Leads, Dia 10.5mm, Pin Spacing 8 mm SMD | PCR1J101MCL1GS | Nichicon |
C16 | 0 | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0603 | GRM1885C2A200JA01D | Murata |
C30 | 0 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, 0402 | 0402BB104KW500 | Passive Plus |
C33 | 0 | CAP, CERM, 2200 pF, 100 V, +/- 5%, X7R, 0603 | 06031C222JAT2A | AVX |
C34, C35, C36 | 0 | CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 | 06031C102JAT2A | AVX |
C37 | 0 | CAP, CERM, 150 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H151JA01D | Murata |
C38, C39, C40, C41 | 0 | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A103KA01D | Murata |
C42 | 0 | CAP, CERM, 0.018 uF, 100 V, +/- 10%, X7R, 0603 | C0603C183K1RACTU | Kemet |
D1, D2 | 0 |
Diode, Schottky, 60 V, 5 A, SMC |
B560C-13-F | Diodes Inc. |
D3, D4 | 0 | Diode, Schottky, 60 V, 1 A, SOD-323F | PMEG6010CEJ,115 | Nexperia |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiduciary mark. There is nothing to buy or mount. | N/A | N/A |
H1, H2, H3, H4 | 0 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
H5, H6, H7, H8 | 0 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
J12 | 0 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | N2510-6002-RB | 3M |
Q5 | 0 | Transistor, PNP, 45 V, 0.5 A, AEC-Q101, SOT-23 | BC807-40LT1G | ON Semiconductor |
R22, R23 | 0 | RES, 2.00 k, 1%, 0.1 W, 0603 | RC0603FR-072KL | Yageo |
R51, R52 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R53 | 0 | RES, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
R54 | 0 | RES, 4.70 k, 1%, 0.1 W, 0603 | RC0603FR-074K7L |
Yageo |
R55, R57 | 0 | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
R56, R58 | 0 | RES, 10.0, 1%, 0.1 W, 0603 | RC0603FR-0710RL | Yageo |
TP12, TP13, TP14, TP15 | 0 | Test Point, Miniature, Yellow, TH | 5004 | Keystone Electronics |
TP16, TP17 | 0 | Test Point, Miniature, Black, TH | 5001 | Keystone Electronics |
U2 | 0 | Low-Voltage Adjustable Precision Shunt Regulator, 129 ppm / degC, 80 mA, 0 to 70 degC, 3-pin SOT-23 (DBZ), Green (RoHS and no Sb/Br) | TLVH432ACDBZR | Texas Instruments |
Designator | Part Number | Alternate Part Number |
---|---|---|
C24, C25, C26, C27 | 0402BB104KW500 | CL10B104JB8NNNC GRM155R71H104ME14D GRM155R71H104KE14D |
R24 | CRCW0603511RFKEA | RMCF0603FT511R |
C20 | GCM21B5C1H183JA16L | GRM21B5C1H183JA01L GRM21B5C1H183JA01K |
Q1, Q2, Q3, Q4 | SQJ422EP-T1-GE3 | BSC032N04LS |