SNVU838A October 2022 – November 2022 LMR51450
The LMR51450 evaluation module (EVM) is designed to help customers evaluate the performance of the LMR51450 synchronous step-down voltage converter. This EVM implements the LMR51450 in a 12-pin WSON package, as shown in Table 1-1. The EVM is capable of delivering 5 V or 3.3 V output voltage and up to 5 A load current with high efficiency and output accuracy in a very small solution size. The EVM provides multiple power connectors and test points. It also provides a good layout example, which is optimized for EMI and thermal performance.
CONVERTER | IC | PACKAGE |
---|---|---|
U1 | LMR51450 | 12-pin WSON package 3.0 mm × 3.0 mm × 0.75 mm |