SNVU848 November 2023 LMR38025-Q1
REF DES | DESCRIPTION | PART NUMBER | VENDOR | QTY |
---|---|---|---|---|
PCB | Printed Circuit Board | BSR279 | 1 | |
C1,C2,C19,C20 | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden | 4 |
C3 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | C0603C104K5RACAUTO | Kemet | 1 |
C6, C7 | CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHP | Taiyo Yuden | 2 |
C8 | 33 µF 100 V Aluminum Electrolytic Capacitors Radial, Can - SMD - 1000 Hrs @ 105°C | EEE-HA2A330P | Panasonic Electronic Components | 1 |
C9,C10,C17,C18 | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 | HMK325B7225KN-T | Taiyo Yuden | 4 |
C11, C12 | CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | UMJ325KB7106KMHT | Taiyo Yuden | 2 |
C15,C16,C23 | CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A102K080AA | TDK | 3 |
C21,C22 | CAP CER 4.7UF 100V X7R 1210 | CNA6P1X7R2A475K250AE | TDK | 2 |
C24 | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A103KA01D | MuRata | 1 |
J1, J4, J5, J6 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec | 4 |
J2, J3 | Terminal Block, 2x1, 5mm, Green, TH | 1935776 | Phoenix Contact | 2 |
L1 | Inductor, Shielded, Composite, 12 uH, 5.8 A, 0.04033 ohm, AEC-Q200 Grade 1, SMD | XEL6060-123MEB | Coilcraft | 1 |
L2 | Inductor, Shielded, Metal Composite, 4.7 uH, 2.9 A, 0.076 ohm, SMD | 74438356047 | Wurth Elektronik | 1 |
L3 | 1 kOhms @ 100 MHz 1 Power Line Ferrite Bead 1210 (3225 Metric) 2A 100mOhm | FBMH3225HM102NT | Taiyo Yuden | 1 |
R1 | RES, 64.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060364K9FKEA | Vishay | 1 |
R2 | RES, 0, 5%, 0.1 W, 0603 | CRCW06030000Z0EA | Vishay | 1 |
R3 | RES, 51.1, 1%, 0.1 W, 0603 | CRCW060351R1FKEA | Vishay | 1 |
R5, R6 | RES, 115 k, 1%, 0.1 W, 0603 | CRCW0603115KFKEA | Vishay | 2 |
R8 | RES, 1.05 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K05FKEA | Vishay | 1 |
R9, R10 | RES, 28.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060328K7FKEA | Vishay | 2 |
R11, R12, R13, R14 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | Rohm | 4 |
SH-J4 | Shunt, 100 mil, Gold plated, Black | SNT-100-BK-T-H | Samtec | 1 |
TP1,TP2,TP3 | Test Lead clips and hooks, SMT | S1751-46 | Harwin | 3 |
U1 | SIMPLE SWITCHER® 4.2-V to 80-V, 2.5-A Synchronous Buck Converter with 40-µA IQ | LMR38025SQDRRRQ1 | TI | 1 |