SNVU886 September 2024 TPS37100-Q1
The BIST_EN is connected through TP11 on the board. Jumper J3 can also configure the BIST_EN pin to also connect to TP11 (Refer to Table 2-1 for configuration options).
The TPS37102-Q1 contain a Built-In Self-Test Enable (BIST_EN) pin for enabling the BIST, as well as clearing a BIST fault. The BIST_EN asserts BIST for a time period, TD_BIST. If BIST encounters a fault, then BIST remains asserted for a period longer than TD_BIST.
This pin also controls the overvoltage latch.