SNVU886 September 2024 TPS37100-Q1
TPS37100-Q1 contain a Analog Enable (AEN) pin for enabling the AOUT output. The AEN is connected through TP11 on the board. Jumper J3 can also configure the AEN pin to also connect to TP11 (Refer to Table 2-1 for configuration options).
The TPS3710X devices are distinguished by their inclusion of AOUT. The AOUT pin provides a scaled output voltage from the SENSE for both fixed and adjustable options. The AOUT pin is intended to be sampled with an ADC for voltage telemetry. The AOUT and supervisor combination simplifies high voltage rail monitoring for low voltage ADCs.